To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Assembled S-Video Cable, Male / Dual BNC Male, 7.5 ft

These difficult to find conversion cables allow connection between a SVHS connector and dual BNC male connector. This type conversion is often needed when interconnecting home entertainment equipment. All contacts of both the S-Video connector and the BNC connectors are gold plated for minimal signal loss. Dual coaxial lines are utilized for optimum video signal transmission. We typically stock these useful cable assemblies in 7 handy lengths from 1 to 20 ft.

Features
  • 75 Ohm S-Video signal transmission
  • Dual coaxial cables support high quality video signal transmission
  • Gold plated contacts reduce signal loss
  • Available from stock in 7 lengths ranging from 1 to 20 feet
  • Mini Din 4 to BNC connector combination is useful in many home entertainment interconnection applications
Application
  • Analog video
  • Set top box
  • S-video applications
  • Video projection

SKU CCD244MB-7.5
QTY available 44
Quantity Price
1 - 24 $38.59
25 - 49 $36.66
50 - 99 $34.73
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $38.59

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov