To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Coaxial Bulk RG6 Cable RG6/U 1,000 foot Spool Red

Item # MTCAD00004-1000F
Availability
17
Price Table
Quantity Price
1 + $182.40
Add to Cart

Description

This commonly used 75 Ohm RG6 cable can be used in applications where cable assemblies must be built in the field. The solid 18 AWG center conductor results in a cable with very low attenuation properties. Available in 1000 ft rolls. Order RG6 Cable online today!

Features
  • 75 Ohm video signal transmission
  • Common size cable can be easily terminated
  • 18 AWG solid center conductor produces very low insertion loss
  • Available in 1000 ft reels
  • Operating temperature of -40 to +80 degree C allows use in a wide range of applications
Application
  • CCTV
  • Security
  • Video
  • Premise wiring


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov