To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Coaxial Bulk RG6 Cable RG6/U, 500 foot Spool

This commonly used 75 Ohm cable can be used in applications where cable assemblies must be built in the field. The solid 18 AWG center conductor results in a cable with very low attenuation properties.

Features
  • 75 Ohm video signal transmission
  • 18 AWG solid center conductor produces very low insertion loss
  • Common size cable can be easily terminated
  • Operating temperature of -40 to +80 degree C allows use in a wide range of applications
  • Associated connectors and crimp tools available
Application
  • CCTV
  • Video
  • Premise wiring
  • Security

SKU RG6-500
QTY available 20
Quantity Price
1 + $187.99

All Prices are in US Dollars and do not include duties

Price $187.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov