To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

75 Ohm BNC Crimp Plug, 3 Pc.for RG59 Cable (26 AWG C.C.) Cable

Item # BAC027
Availability
96
Price Table
Quantity Price
1 - 24 $5.40
25 - 49 $5.13
50 - 99 $4.86
100 + Call Us
Add to Cart

Description

This male BNC RF connector is designed for crimp attachment to RG59U size coaxial cable with a center conductor size 26 AWG utilizing readily-available crimp tools with standard crimp sizes: .255" for the crimp ferrule and .068" for the pin. BNC connectors connect with a twist lock, making them popular for RF applications.

Features
  • Associated bulk cable and crimp tools available
  • True 75 Ohm BNC interface
  • Crimp style termination to RG59 (26 AWG center conductor) coaxial cable
  • Gold plated center contacts minimize signal loss
  • Machined components produce a durable connector
Application
  • OEM applications
  • Premise wiring
  • Coaxial cable assembly


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov