To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Deluxe High Speed HDMI Cable with Ethernet, Male/ Male 0.5 M

L-com's CGHDMM series HDMI cable products offer a very cost effective way to support myriad HDMI applications. As an HDMI Adopter, L-com's HDMI cables are certified by HDMI Licensing LLC. to perform to the latest HDMI specification. These HDMI cables support HDMI Ethernet Channel, Audio Return Channel, 3D over HDMI, 4K video, and additional color spaces. Additional features include rugged over mold connectors, PVC jackets, and double shielding which protects your A/V signals from EMI/RFI. Available in seven off the shelf lengths, these cables are perfect for all your high speed HDMI applications. Order online today!

Features
  • Available in 7 standard lengths ranging from 0.3m to 5m
  • Cable color is black, molded backshell is red
  • Gold plated contact pins to minimize signal loss
  • Used to connect an HDMI® source to an HDMI® Display
  • Fully molded backshell construction is highly durable
Application
  • High Speed HDMI with Ethernet applications
  • Home theatre
  • 1080p
  • HDTV
  • Set top box applications

SKU CGHDMM-0.5
QTY available 61
Quantity Price
1 - 24 $16.59
25 - 49 $14.93
50 - 99 $13.27
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $16.59

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov