To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

DVI 24+5 Male to DVi Female right angle adaptor

This fully molded right angle adapter provide transition from DVI male to DVI female interface. Compact in size, these adapters are very useful in dealing with difficult interconnection problems and tight spaces. Helps protect ports and prevents cable stress.

Features
  • Easy way to connect your PC to the screen(DVI port)
  • Gold plated connector for superior display transfer
  • 90° left angle
  • DVI-I 24+5 Pin male to female
  • Excellent for applications with limited space
Application
  • Digital Signage
  • High resolution monitor applications
  • Flat panel display applications
  • Digital Projection

SKU VIC00006
QTY available 11
Quantity Price
1 - 24 $15.79
25 - 49 $14.21
50 - 99 $12.63
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $15.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov