To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

DVI-D Dual Link DVI Cable Male / Male 45 Degree Left, 5.0 ft

Item # DVIDDL-45-5
Availability
8
Price Table
Quantity Price
1 - 24 $13.29
25 - 49 $11.96
50 - 99 $10.63
100 + Call Us
Add to Cart

Description

L-com's DVIDDL-45-XX series cables are perfect for tight fit and confined space DVI applications. These rugged cable assemblies feature a standard DVI-D Dual Link connector on one end and a 45 degree left exit DVI-D Dual Link connector on the other. These 45° DVI cables are designed for use in enclosures, cabinets or other confined spaces where standard DVI connector will not fit. Order online today!

Features
  • Integrated ferrites help reduce the effects of EMI/RFI
  • Connectors feature 30 micro inches gold plating providing reliable connectivity
  • Low profile thumbscrews on the right angle end allow for maximum space savings
  • RoHS compliant
  • Used to Connect DVI-D Dual Link sources and displays in tight spaces
Application
  • Digital Signage
  • Digital video
  • PC display
  • Professional A/V


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov