To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

DVI-D Dual Link LSZH Cable Male/Male w/ Ferrites, 10.0 ft

The CTLDVIDMMLZ series DVI-D Dual Link cable assemblies feature LSZH jackets, ferrite over molds and hoods. These LSZH DVI cables were designed for use in confined environments where toxic gases could damage valuable communications equipment and endanger human lives. These LSZH DVI cables are perfect for shipboard use as well as any other confined space applications involving DVI connectivity.

Features
  • Fully molded backshell construction provides durability
  • Gold plated contacts minimize signal loss
  • LSZH jacket protects valuable equipment and human lives
  • Used for digital video signal transmission between a signal generating device (CPU) and a display device (Monitor)
  • Dual molded integrated ferrites for EMI/RFI protection
Application
  • Confined space applications
  • Digital Signage
  • Military vehicles
  • Shipboard applications

SKU CTLDVIDMMLZ-10
QTY available 118
Quantity Price
1 - 24 $67.99
25 - 49 $64.59
50 - 99 $61.19
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $67.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov