RG187 Coaxial Cable, BNC Male/Male 7.5 ft.

Item # CC187B-7.5
Availability
121
Price Table
Quantity Price
1 - 24 $47.19
25 - 49 $42.47
50 - 99 $37.75
100 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

If your application requires high temperature operation then these 200 degree C cables are right for you. Terminated with crimp style 75 Ohm BNC connectors and heat shrink strain reliefs resulting in a robust assembly. Gold plated contacts are utilized to minimize insertion loss. In addition, RG187A/U coaxial cable features a stranded center conductor for enhanced flexibility. In order to meet your immediate needs we typically stock these cables in 8 handy standard lengths.

Features
  • Operating temperature range of -70°C to + 200°C satisfies a wide range of applications
  • Available from stock in 8 lengths ranging from 1 to 15 feet
  • High temperature 75 Ohm video signal transmission
  • RG187B/U stranded cable center conductor enhances flexibility
  • True 75 Ohm BNC connector eliminates interface impedance mismatch
Application
  • Video Signage
  • Video Surveillance
  • Video Transmission
  • Broadcast


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov