To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75" Panel, 16 75 Ohm BNC Adapters Insulated

This 1U feed thru rack panels features 16 insulated 75 Ohm BNC female adaptors with non conductive mounting surfaces for isolation from the rack panel. A typical application for a 75 Ohm BNC is video transmission. Panels are made from 16 gauge cold rolled steel and finished with a durable black powder coat.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Heavy gauge steel and black powdercoating provides durability
  • Offered 75 Ohm BNC feed-thrus to address your video applications. Insulated BNC feed-thru design addresses ground loop problems
  • Industry standard 1U panel height will fit most rack panels
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
Application
  • Cable management
  • Premise Wiring
  • MDF/IDF
  • Network installation

SKU PR175B1675BLK
QTY available 27
Quantity Price
1 - 9 $187.99
10 - 24 $180.47
25 - 99 $172.95
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $187.99

Key Specifications

Key Specifications