To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

1.75" Panel, 16 BNC Adapters Insulated W/ Rear Cable Minder

Item # PR175B16CMB
Availability
68
Price Table
Quantity Price
1 - 9 $205.99
10 - 24 $197.75
25 - 99 $189.51
100 + Call Us
Add to Cart

Description

This 1U feed thru rack panels features 16 insulated 50 Ohm BNC female adaptors with non conductive mounting surfaces for isolation from the rack panel. An additional feature of this rack panel is the inclusion of cable management brackets to help organize cable routing. Panels are made from 16 gauge cold rolled steel and finished with a durable black powder coat.

Features
  • Industry standard 1U panel height will fit most rack panels
  • Insulated BNC feed-thru design addresses ground loop problems
  • Offered with 50 Ohm BNC feed-thrus to address your data applications
  • Cable management brackets allow a orderly cable installation
Application
  • Network installation
  • Cable management
  • MDF/IDF
  • Premise Wiring


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov