To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

RG6 Plenum Coaxial Cable BNC Male/Male, 1.0 ft

Item # CC6PB-1
Availability
76
Price Table
Quantity Price
1 - 24 $59.99
25 - 49 $56.99
50 - 99 $53.99
100 + Call Us
Add to Cart

Description

In applications that require a plenum rated coaxial cable we have the right cable in stock. This series features a RG6/U style cable with a plenum rated jacket that delivers fire retardation and low smoke attributes. In addition our true 75 Ohm BNC connectors feature gold plated center contacts for minimal attenuation and nickel plated bodies for enhanced corrosion resistance. We typically stock these cables in 8 standard lengths from 1 ft to 15 ft. We are sure to have just the length you are looking for in stock ready for immediate delivery.

Features
  • 75 Ohm video signal transmission
  • Available from stock in 8 lengths ranging from 1 to 15 feet
  • Gold plated contacts reduce signal loss
  • Plenum jacket where fire resistance and low smoke characteristics are critical
  • True 75 Ohm BNC eliminates interface impedance mismatch
Application
  • Broadcast
  • Video Signage
  • Video Surveillance
  • Video Transmission


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov