To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

SVGA HD15 Male/Female w/ Disconnect and Wall Plate 50.0 ft

Item # CTLB3VGAMF-50TWP
Availability
19
Price Table
Quantity Price
1 - 9 $23.74
10 - 24 $21.84
25 - 99 $19.94
100 + Call Us
Add to Cart

Description

Now there is a solution to your difficult installation problems. This VGA cable kit series features a fully populated DDC compliant assembly with two low profile HD15 connectors (one male and one female) and our super thin cable. An additional feature is our unique user defined mounting hardware plus a low profile break connector. The low profile disconnect connector's small size allows routing through 3/4" conduit and other tight spaces that would not accommodate the size of a regular HD15 connector. This kit also includes a stainless steel HD15 wall plate to complete your installation. Available in standard lengths of 15, 20, 25, 50 and 75 feet with a 1 foot lead in length to the low profile connector.

Features
  • Low profile disconnect and HD15 backshell allows routing through 3/4" conduit
  • Three 75 Ohm coaxial cables assure optimum video signal transmission
  • Used to supply SVGA video signal transmission in difficult routing situations
  • User defined hardware results in maximum mounting flexibility
  • Includes durable, attractive stainless steel wall plate
Application
  • Video Signage
  • KVM applications
  • PC monitor applications
  • Projector applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov