SVGA HD15 Male/Male with Disconnect 75.0 ft

Item # CTLB3VGAMM-75T
Availability
31
Price Table
Quantity Price
1 - 9 $351.99
10 - 24 $323.83
25 - 99 $295.67
100 + Call Us
Add to Cart

Description

Now there is a solution to your difficult installation problems. This VGA cable series features a fully populated DDC compliant assembly with (2) low profile HD15 male connectors and our Super Thin cable. An additional feature of this series is our unique user defined mounting hardware plus a low profile break connector. The low profile disconnect connector's small size allows routing through 3/4" conduit and other tight spaces that would not accommodate the size of a HD15 connector. Offered in standard lengths of 15, 20, 25, 50 and 75 feet with a 1 foot lead in length to the low profile connector.

Features
  • Available in 5 standard lengths from 15 to 75 ft
  • Three 75 Ohm coaxial cables assure optimum video signal transmission
  • Low profile disconnect and HD15 backshell allows routing through 3/4" conduit
  • SVGA video signal transmission in difficult routing situations
  • User defined hardware results in maximum mounting flexibility
Application
  • KVM applications
  • PC monitor applications
  • Projector applications
  • Video Signage


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov