ThinLine Coaxial Cable BNC Male / Male, 15.0 ft

Item # CTL1B-15
Availability
149
Price Table
Quantity Price
1 - 24 $30.39
25 - 49 $28.87
50 - 99 $27.35
100 + Call Us
Add to Cart

Description

If flexibility and small diameter are important to you, then this series is your answer. Less than half the size of standard RG6 and RG59 types, this cable features greater flexibility and lighter weight by utilizing a proprietary foamed dielectric with a spiral tinned copper shield. In applications where size, weight, or flexibility is critical, these assemblies are indispensable. Manufactured with a fully molded strain relief and precision 75 Ohm BNC connector, these assemblies provide an unbeatable combination of size and performance. Most lengths in stock for immediate delivery.

Features
  • Available in 7 standard lengths from 1 to 25 ft
  • Gold plated center contacts minimize signal loss and ensure reliability
  • Ideal for 75 Ohm video signal transmission
  • True 75 Ohm BNC connectors provide optimal signal integrity
  • Small diameter (.11 inch) cable for lightweight and greater flexibility
Application
  • Video Signage
  • Video Transmission
  • Broadcast
  • Video Surveillance


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov