Category 5e Bulk Ethernet Cable, 2-Pair 22AWG Stranded 600V PoE, UTP Outdoor Industrial High Flex PLTC-CM-CMX TPE Jacket, Black, 100 ft

SKU TD22C5E-BLK-100F
QTY available 150
Quantity Price
1 + $267.99
Price $267.99

All Prices are in US Dollars and do not include duties



In stock and ready to ship same day, L-com's Category 5e TD22C5E-BLK line of outdoor, industrial bulk Ethernet cable is designed for extreme applications where rugged, high-flex cables are required. This made in the USA family of cables features oil, chemical, moisture, weld spatter and ultra-violet (UV) resistant TPE jackets. With economical 2-pair, UTP construction and special 22AWG stranded conductors, TD22C5E cables are well suited for PoE applications and are Category 5e channel and PoE 802.3 rated for up to 328 feet (100 meters).

TD22C5E-BLK-100F has been tested to 1 and 10 million flex cycles at the 10 and 20 times the cable OD and will not break down when exposed to oil based lubricants such as those normally found in an industrial automation environment. The cable is also UL AWM 2463, CM and CMX rated so you don't need to choose between having a verified burn rating and rugged performance. With a 600 volt voltage rating and PLTC (power limited tray cable) approval, this family of Ethernet bulk can be used in tray spaces and alongside other types of cables that typical Ethernet cannot. TD22C5E-BLK-100F is a 100 foot increment of unterminated bulk cable and the jacket color is black. It is fit to be terminated with large OD RJ45, field termination and M12 connectors.

TD22C5E-BLK style cables are an excellent fit for outdoor networks, industrial and factory settings, high flex and continuous motion use including robotics, transportation, mass transit, Mil-Tec, alarm systems and harsh environments like oil and gas. Contact the technical experts at L-com with your application needs and make your purchase online today.

Features
  • USA made bulk Cat5e Ethernet cable with specialty 22AWG stranded conductors suitable for high flex, industrial, outdoor and PoE applications; 100ft length
  • 4 pair UTP construction with Category 5e Ethernet channel and PoE 802.3 compliancy up to 328F (100m)
  • Outdoor, Industrial and High Flex TPE jacket is resistant to oils, chemicals, weld spatter, moisture, UV (sun light) and is flex rated to 1 and 10 million flex cycles at 10 and 20x the outer diameter of the cable
  • Cable maintains PLTC (power limited tray cable) approval plus UL AWM 2463, CM and CMX ratings
  • Overall cable OD: 0.29"; overall conductor OD: 0.049"; overall temp range: -40° to +75°C; overall voltage rating: 600V

Application
  • Outdoor or Industrial networks
  • PoE use
  • Harsh Environments such as Oil and Gas
  • High Flex and Continuous motion including Robotics
  • Transportation


Documents and Resources