To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 5e Bulk Ethernet Cable, 4-Pair 22AWG Solid 300V PoE, UTP Outdoor Industrial PLTC-CMR-CMX PVC Jacket, Black 100 ft

In stock and ready to ship same day, L-com's Category 5e TDP24C5E-BLK line of outdoor, industrial bulk Ethernet cable is designed for extreme applications where rugged cables are required. This made in the USA family of cables features oil, moisture and ultra-violet (UV) resistant PVC jackets. With economical 4-pair, UTP construction and special 22AWG solid conductors, TDP24C5E cables are well suited for PoE applications.

TDP24C5E-BLK-100F will not break down when exposed to oil based lubricants such as those normally found in an industrial automation environment. The cable is also UL CMR (Riser) and CMX rated as well as FT4-IEEE 1202, UL 1666 and VW-1 compliant so you don't need to choose between having a verified burn rating and rugged performance. With a 300 volt voltage rating and PLTC (power limited tray cable) approval, this family of Ethernet bulk can be used in tray spaces and alongside other types of cables that typical Ethernet cannot. TDP24C5E-BLK-100F is a 100 foot increment of unterminated bulk cable and the jacket color is black. It is fit to be terminated with large OD RJ45, field termination and M12 connectors.

TDP24C5E-BLK style cables are an excellent fit for outdoor networks, industrial and factory settings, transportation, mass transit, Mil-Tec, alarm systems and harsh environments like oil and gas. The CMR-CMX rating also means this cable can move freely between environments without having to be changed over as it is burn verified both indoors and out. This simplifies installations and keeps loss to a minimum as extra connections can be minimized or eliminated in your application. Contact the technical experts at L-com with your cable needs and make your purchase online today.

Features
  • USA made bulk Cat5e Ethernet cable with specialty 22AWG solid conductors suitable for industrial and outdoor applications; 100ft length
  • 4 pair UTP construction with Category 5e Ethernet compliancy that is suitable for PoE usage
  • Outdoor and Industrial PVC jacket is resistant to oils, chemicals, moisture and UV (sun light)
  • Cable maintains PLTC (power limited tray cable), UL CMR Riser and CMX approvals as well as meets UL 1666, VW-1 and FT4-IEEE 1202 burn ratings
  • Overall cable OD: 0.267"; overall conductor OD: 0.045"; overall temp range: -20° to +75°C; overall voltage rating: 300V
Application
  • Outdoor or Industrial networks
  • PoE use
  • Harsh Environments such as Oil and Gas
  • High Flex and Continuous motion including Robotics
  • Transportation

SKU TDP24C5E-BLK-100F
QTY available 86
Quantity Price
1 - 9 $52.18
10 - 24 $50.09
25 - 99 $48.01
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $52.18

Key Specifications

Key Specifications