To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 6a 10gig Slim Ethernet Antibacterial Antimicrobial Cable Assembly, RJ45 Male/Plug, S/FTP, 30AWG Stranded, CM PVC, White, 0.5FT

L-com's cable experts now offer antibacterial and antimicrobial Ethernet cables to meet your medical application needs. The TRM630ASF-WHT line is rated for Category 6a, 10gigabit use and the cable's are built with special bacteriostatic materials in the jackets, plugs and boots that inhibit bacterial growth by up to 99.9%. This includes harmful bacterial such as E.coli and Staphylococcus Aureus. Confirmed by independent lab results, they are verified to ISO 22196:2011 requirements for European Biocidal Products. These assemblies are ideal for hospitals, doctor's offices, restaurants, classrooms, kitchens, public spaces and really any place where a person may come into contact with an exposed network cable and protection from germs is desired.

TRM630ASF-WHT-05F's 30AWG slim design has an approximately 60% smaller cross sectional area and a 45% reduction in weight when compared to standard 24AWG or 26AWG Ethernet cable. This greatly promotes air flow and reduces stress, especially on dense patching or confined space applications such as those found around servers, datacenters, racks, panels, labs and cable trays. These cables are perfect for bundling and for applications that require a small, flexible cable.

Available off the shelf for same day shipping, L-com's antibacterial TRM630ASF family of cables are perfect for high speed networks without straining your budget. Double shielded S/FTP construction and a CM PVC rated jacket with 30AWG stranded conductors make these cables flexible and easy to work with as well as providing maximum protection against data corrupting EMI and RFI. A snag-less strain relief boot prevents excessive bending while reducing stress on the cable and the shark fin style latch makes it easy to un-mate a cable by hand. The TRM630ASF-WHT-05F is 0.5 foot in length and white in color to match the decor in most medical environments as well as to stand out for easy identification in a crowded switch or panel.

All TRM695 style L-com antimicrobial cables are RJ45 male/plug to male/plug and wired to TIA 568B standards and are fully backwards compatible with Category 6 and 5e. A robust temperature range of -20° to +60°C and voltage rating of 30V make these cables suitable for most high speed Ethernet applications. Off the shelf lengths range from 0.5F to 100F with unshielded, double shielded, PVC, LSZH, slim and standard options available. All are in stock and ready to ship now so buy online from L-com today to receive your cables tomorrow.

Features
  • Category 6a, 10gig rated antibacterial, antimicrobial cable assembly with double shielded S/FTP (overall braid around shielded twisted pairs) construction to protect from EMI & RFI interference
  • Bacteriostatic cable jacket, boot and plug prevents harmful bacterial growth such as Staphylococcus Aureus and E.coli with proven reduction in bacterial count by more than 99.9%
  • Antibacterial test standard compliant to ISO 22196:2011 European Biocidal Products confirmed by independent lab test results
  • Economical Slim CM PVC jacket with 30AWG stranded conductors for flexibility
  • Slim jacket design has a smaller cross section and lighter weight when compared to typical Ethernet cables to promote air flow and reduce stress in tight and bundled applications
Application
  • Medical facilities, hospitals, doctor's offices, pharmaceuticals, device manufacturing and laboratories
  • Food, beverage, restaurants, kitchen and hospitality industry
  • Education, schools, libraries, public spaces and government infrastructure
  • Data center and dense patching applications like racks and panels
  • Public places such as retail and transit stations

SKU TRM630ASF-WHT-05F
QTY available 165
Quantity Price
1 - 24 $2.26
25 - 49 $2.15
50 - 99 $2.03
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $2.26

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov