To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

50 Ohm RCA Bulkhead Jack, Gold, Insulated Washer

This panel mount RCA female connector can handle both audio and video signals. Bulkhead configuration specifically designed to accommodate panel mounting. Gold plated for minimal signal loss.

Features
  • Bulkhead design for panel mounting
  • Gold plated for minimal signal loss
  • Insulated washers to address ground loop issues
  • Panel mounted RCA audio or video connector
Application
  • 50 Ohm applications

SKU BAC440
QTY available Call us
Quantity Price
1 - 24 $9.29
25 - 49 $8.83
50 - 99 $8.36
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $9.29

Key Specifications

Key Specifications