To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

75 Ohm BNC Crimp Jack 3 Pc. for RG6 Cable

This female BNC RF connector is designed for attachment to the widely used RG6 coaxial cable utilizing readily-available crimp tools with standard crimp size: .295" for the crimp ferrule. The center contact is designed to be soldered to the cable center conductor. BNC connectors connect with a twist lock, making them popular for RF applications.

Features
  • Crimp style termination to RG6 coaxial cable
  • Gold plated contact pin reduces signal loss
  • Nickel plated body provides optimum resistance to corrosion
  • True 75 Ohm BNC interface
  • Associated bulk cable and crimp tools available
Application
  • Coaxial cable patching
  • Coaxial OEM applications
  • MDF/IDF

SKU BAC516
QTY available 14
Quantity Price
1 - 24 $6.49
25 - 49 $6.17
50 - 99 $5.84
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $6.49

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov