To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

75 Ohm BNC Twist On Plug, 1 Pc.for RG6 Cable

This BNC male connector has been specifically designed for twist on style attachment to RG6 style coaxial cable. The connector body and clamp nut are machined and nickel plated for superior corrosion resistance and durability. Gold plating is utilized on the center pin for low contact resistance. This precision well made connector is typically available from stock for immediate delivery.

Features
  • Designed for attachment to RG6 coaxial cable
  • True 75 Ohm BNC interface
  • Gold plated contact pin reduces signal loss
  • Machined components produce a durable connector
  • Twist on style attachment requires no special tooling
Application
  • Coaxial cable assembly
  • Premise wiring
  • Coaxial cable repair

SKU BAC026
QTY available 693
Quantity Price
1 - 24 $6.69
25 - 49 $6.36
50 - 99 $6.02
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $6.69

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov