Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

78 Ohm Twinaxial Cable, Twin BNC Male / Male, 7.5 ft

This Twin BNC Cable Series accommodates the need for low level signal patching and balanced line applications found in many test situations. Fittings have polarized, stepped keyways that look like, but do not mate with traditional BNC coaxial connectors. These Twin BNC connectors are constructed of machined brass with a non-tarnish nickel finish and gold plated contacts for resistance to corrosion and minimal signal loss. We stock these assemblies in 6 standard lengths from 1 to 10 ft.

Features
  • 78 Ohm low level signal patching and balance line applications
  • Gold plated center contacts minimize signal loss
  • Available from stock in 6 lengths ranging from 1 to10 feet
  • Nickel finish enhances corrosion resistance
  • Polarized interface assures proper connector mating
Application
  • Test and Measurement

SKU CTC-7.5
QTY available 382
Quantity Price
1 - 24 $113.99
25 - 49 $108.29
50 - 99 $102.59
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $113.99

Key Specifications

Key Specifications