To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Coaxial Plastic Bend Protector for RG58, Pkg/10 Blue

This slip on molded strain relief boot is designed to be used on RG58 style coaxial cable. The molded construction provides support to prevent cable damage during flexure. Blue color allows for color coding when used in conjunction with other available colors.

Features
  • Blue is one of five colors offered
  • Molded construction helps prevent cable damage due to flexure
  • Sold in packages of 10
  • Strain relief for RG58 style coaxial cable connectors
Application
  • Coax cable construction
  • Coax cable repair

SKU BIF-P6-58
QTY available 168
Quantity Price
1 - 24 $6.09
25 - 49 $5.48
50 - 99 $4.87
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $6.09

Key Specifications

Key Specifications