To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

MCX Plug Crimp for RG174/188/316 Cable

If weight or size considerations are critical to your application, then these MCX connectors may be the answer you are looking for. These MCX connectors feature a snap-on coupling design allowing quick, tool-free connect and disconnect capabilities. Body, pin and ferrule are all gold plated to minimize insertion loss values. This versatile small form factor connector is typically available from stock for immediate delivery.

Features
  • Crimp style attachment results in a robust connector to cable attachment
  • Small form factor ideally suited for high density applications
  • Snap on coupling mechanism simplifies mating and unmating process
  • Utilized in a wide variety of applications including digital cellular infrastructure, Global Positions Systems (GPS) and wireless LAN systems
  • Gold plated body, contact pin and ferrule minimizes signal loss
Application
  • GPS
  • WiFi
  • Digital Cellular
  • PCMCIA
  • WLAN

SKU BAC507
QTY available 261
Quantity Price
1 - 24 $9.19
25 - 49 $8.73
50 - 99 $8.27
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $9.19

Key Specifications

Key Specifications