To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

MCX Plug Crimp for RG316, 100-Series Cable

The AMM-1102 is an MCX plug for RG316 and 100-series cable that is a crimp termination style from L-com. Taking advantage of the gold plated center contact, this MCX crimp connector is made for applications such as GPS, PCMCIA, Digital Cellular WLAN and wireless networking. This connector is designed for use with RG316, RG174, RG188‚ WBC-100‚ LMR®100A and Belden 7805 cable types. The small form factor ideally suited for high density applications and the snap on coupling mechanism simplifies the mating and unmating process. Order online today!

Features
  • Can be used with RG316/174/188‚ WBC100‚ LMR®100A, Belden 7805 cable types
  • Crimp style attachment results in a robust connector to cable attachment
  • Small form factor ideally suited for high density applications
  • Snap on coupling mechanism simplifies mating and unmating process
Application
  • Digital Cellular
  • PCMCIA
  • WLAN
  • GPS
  • WiFi

SKU AMM-1102
QTY available 1281
Quantity Price
1 - 24 $1.03
25 - 49 $0.93
50 - 99 $0.82
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $1.03

Key Specifications

Key Specifications