To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

RG58C Coaxial Cable, TNC Male / TNC Male, 1.0 ft

This series of high quality RG58C/U 50 Ohm Coaxial Cable Assemblies features a TNC male connector, with a machined gold plated center contact for reduced signal loss and durability. TNC style connectors are commonly found in applications such as GPS and wireless infrastructure.

Features
  • Molded strain relief enhances durability
  • RG58C/U stranded center conductor enhances flexibility
  • TNC interface is widely used for 50 Ohm data signal transmission
  • Machined gold plated contacts reduces signal loss
Application
  • Wireless Infrastructure
  • Data Transmission
  • GPS
  • RFID
  • Test and Measurement

SKU CC58T-1
QTY available 70
Quantity Price
1 - 24 $20.59
25 - 49 $19.56
50 - 99 $18.53
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $20.59

Key Specifications

Key Specifications