To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

RG58C Coaxial Cable, TNC Male / TNC Male, 3.0 ft

This series of high quality RG58C/U 50 Ohm Coaxial Cable Assemblies features a TNC male connector, with a machined gold plated center contact for reduced signal loss and durability. TNC style connectors are commonly found in applications such as GPS and wireless infrastructure.

Features
  • Machined gold plated contacts reduces signal loss
  • Molded strain relief enhances durability
  • RG58C/U stranded center conductor enhances flexibility
  • TNC interface is widely used for 50 Ohm data signal transmission
Application
  • Data Transmission
  • RFID
  • Test and Measurement
  • GPS
  • Wireless Infrastructure

SKU CC58T-3
QTY available 154
Quantity Price
1 - 24 $20.39
25 - 49 $19.37
50 - 99 $18.35
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $20.39

Key Specifications

Key Specifications