To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

RP Type N Plug Crimp for RG58, 195-Series Cable

Providing superior quality, the L-com ARNP-1700 Reverse Polarity Type N Plug is the optimal solution for use in low loss coax applications as well as many wireless and WLAN projects. This product is a crimp style connector to keep the cable from being pulled out from the connector. The ARNP-1700 is compatible with RG58, RG141, RG142‚ WBC-195‚ LMR®195‚ Belden 8240 and Belden 8219 cable types. This connector pairs well with RG58 and LMR195 cables. Buy now!

Features
  • Can be used with HyperLink CA-195R, RG58/141/142‚ HyperLink CA195RW‚ WBC195‚ LMR®195‚ Belden 8240/8219 cable types
Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • RF Applications
  • Wi-Fi Applications
  • WLAN

SKU ARNP-1700
QTY available 435
Quantity Price
1 - 24 $7.59
25 - 49 $6.83
50 - 99 $6.07
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $7.59

Key Specifications

Key Specifications