Stainless Wall Plate, One DB25 Opening and One 0.5" dia. D-hole

SKU WPD3
QTY available 122
Quantity Price
1 - 24 $7.09
25 - 49 $6.74
50 - 99 $6.38
100 + Call Us
Price $7.09

All Prices are in US Dollars and do not include duties



Wall plates that accept a variety of termination devices are found to be useful by many installers. Wall plates also provide a more organized accommodation to your day-to-day cabling needs. Furthermore, stainless steel gives a commercial appearance that is sometimes more acceptable in today’s business office environment. The variety we offer should fill most installation needs.

Features
  • Wall termination of various devices
  • Single gang wall plate easy to install
  • Stainless steel construction durable and attractive
  • Multiple hole configurations to address your specific needs
  • Commonly used .5 D hole accommodates a wide range of devices

Application
  • Premise wiring
  • Data networking
  • Network installation


Documents and Resources

Product Compliance

Product Compliance

RoHS status
Substance(s) Present Above Threshold with Exemption
REACH status
SVHC (01/2025) Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.