To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

TS-9 Plug Crimp for RG316/188/174, 100-Series Cable

TS-9 connectors are generally used with cellular type products such as certain models manufactured by Novatel, Sierra Wireless and ZTE. This 50 Ohm TS9 connector is available for RG188/316/174 and 100 Series Low-Loss cables. It utilizes a crimp attachment process for a strong and effective attachment.

Features
  • Can be used with RG188/316/174, L-com CA-100 and WBC/LMR®100 cable types
  • Crimp type connector
  • Nickel plated brass construction for maximum durability
Application
  • Cellular applications
  • Radio pigtails
  • Used with cellular type products such as certain models manufactured by Novatel, Sierra Wireless and ZTE

SKU ATS9P-1100
QTY available 180
Quantity Price
1 - 24 $13.39
25 - 49 $12.05
50 - 99 $10.71
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $13.39

Key Specifications

Key Specifications