To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Twin BNC Cable Plug, Solder Type

This Twin BNC connector is designed for clamp attachment to 78 Ohm twinaxial cable. The center contacts are designed for solder attachment to the cable center conductor. This Twin BNC connector is intended for use in low level signal patching and balance line applications.

Features
  • Clamp style attachment provides secure moisture resistant assembly
  • Gold plated contact reduces signal loss
  • Low level, balanced line signaling applications
  • Nickel plated ferrule and body provides optimum resistance to corrosion
Application
  • Low level, balanced line signaling applications
  • Test and measurement equipment
  • 78 Ohm applications
  • Polarized circuits

SKU BAC928
QTY available 1619
Quantity Price
1 - 24 $14.39
25 - 49 $13.67
50 - 99 $12.95
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $14.39

Key Specifications

Key Specifications