To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Twin BNC Panel Jack Receptacle, Solder Type

This Twin BNC receptacle connector features a rear bulkhead design with associated mounting hardware consisting of a lock washer and hex nut as well as a solder cup terminal for PCB attachment. This Twin BNC receptacle connector is intended for use in low level signal patching and balance line applications.

Features
  • Gold plated contact reduces signal loss
  • Low level, balanced line signaling applications
  • Nickel plated ferrule and body provides optimum resistance to corrosion
  • Solder cup design for ease of attachment
  • Bulkhead design for panel mounting
Application
  • Polarized circuits
  • 78 Ohm applications
  • Low level, balanced line signaling applications
  • Test and measurement equipment

SKU BAC930
QTY available 112
Quantity Price
1 - 24 $9.59
25 - 49 $9.11
50 - 99 $8.63
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $9.59

Key Specifications

Key Specifications