Type F Crimp Female Bulkhead for RG59 Cable

Item # BAC520
Availability
704
Price Table
Quantity Price
1 - 24 $1.14
25 - 49 $1.08
50 - 99 $1.03
100 + Call Us
Add to Cart

Description

This Type F female bulkhead connector has been specifically designed for a crimp on style attachment to RG59 cable. The connector body and bulkhead nut are machined and nickel plated for superior corrosion resistance and durability. Gold plating is utilized on the center pin for low contact resistance.

Features
  • Crimp style attachment results in robust connector to cable attachment
  • Standard bulkhead single D mounting hole
  • Commonly found pin and ferrule crimp sizes
  • Threaded style 75Ohm interface for secure coupling
  • Type F style interfaces are widely used in video signal transmission applications
Application
  • 75 Ohm applications
  • CCTV
  • OEM
  • Video


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov