Type N Male Crimp Right Angle for RG58, 195-Series Cable

This Type N Male Crimp Connector is ideal for WLAN and Wireless applications. The right angle design of this product allows the user to fit the connector in tight spaces as well as direct it into an optimal position. The ANM-1716 takes advantage of its gold plated contact in order to minimize signal loss. This connector is compatible with L-com CA-195R, L-com CA-200, RG58, RG141, RG142, L-com CA195RW, LMR®195, LMR®200, Belden 8240 and Belden8219 cable types. Order online today!

Features
  • Can be used with L-com CA-195R, CA-200, RG58/141/142, L-com CA195RW, WBC/LMR®195, WBC/LMR®200, Belden 8240/8219 cable types
Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • RF Applications
  • Wi-Fi Applications
  • WLAN

SKU ANM-1716
QTY available 410
Quantity Price
1 - 24 $8.99
25 - 49 $8.09
50 - 99 $7.19
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $8.99

Key Specifications

Key Specifications