To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

UHF Male Crimp (Type PL259) for RG58, 195-Series Cable

These UHF-Male Crimp connectors can be used with the following cable types: RG8,RG58, 195-Series, 400-Series . These ruggedly constructed connectors provides years of worry free use.

Features
  • For use with cable types: HyperLink CA-195R, RG58/141/142, HyperLink CA195RW, WBC195, LMR®195, Belden 8240/8219
Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • Wi-Fi Applications
  • WLAN
  • RF Applications

SKU AUM-1700
QTY available 785
Quantity Price
1 - 24 $8.36
25 - 49 $7.53
50 - 99 $6.69
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $8.36

Key Specifications

Key Specifications