To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

UHF Male Crimp (Type PL259) for RG8, 400-Series Cable

These UHF-Male Crimp connectors can be used with the following cable types: RG8,RG58, 195-Series, 400-Series . These ruggedly constructed connectors provides years of worry free use.

Features
  • For use with cable types: RG8, HyperLink CA-400, WBC400, LMR®400, Belden 9913
  • Must be Purchased in Increments of 10
Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • RF Applications
  • Wi-Fi Applications
  • WLAN

SKU AUM-1402
QTY available 289
Quantity Price
1 - 24 $7.09
25 - 49 $6.38
50 - 99 $5.67
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $7.09

Key Specifications

Key Specifications