To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

9 Conductor 24 AWG Plenum Bulk Cable, 100 ft. Coil

Some harsh environments require protection beyond the capabilities of PVC. Halar (thermoplastic fluoropolymer) insulated cable provides excellent thermal characteristics, electrical properties, and chemical resistance. Cable construction features (9) 24 AWG stranded tinned copper conductors, overall aluminum/mylar shield with 24 AWG drain wire, and Halar insulated conductors and clear cable jacket. Choose from 100, 500, or 1,000 foot put-ups. L-com will manufacture cable assemblies featuring plenum cable with modest minimum requirements.

Features
  • Temperature range is -40 Celsius to 150 Celsius
  • 24 AWG conductors compatible with many contacts & connectors
  • Also available in 500 & 1,000 ft put-ups; jacket color is clear
  • Dual purpose for use in extreme temperature and/or to meet fire retardancy requirements
  • Foil shield to protect against EMI/RFI
Application
  • Plenum air space installations
  • Premise wiring
  • Data signal transmission
  • Industrial networks

SKU CSPL09-100
QTY available 33
Quantity Price
1 + $277.99

All Prices are in US Dollars and do not include duties

Price $277.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov