To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Capacitive Filter (EMC) Adapter, DB15 Male/Female

L-com's male-female filtered adapters are a viable solution for companies that need to rework (retrofit) existing designs in their effort to reduce data destroying EMI/RFI. Easy installation and low cost have saved many engineers from costly re-designs. Similar to standard socket savers, except these adapters add a 820pf capacitor that is soldered to each contact for instant EMI/RFI reduction. Four D-sub sizes available - DB9, DB15, DB25 and DB37. Also available in kit form that contains 1 of each; part number DGFC100K.

Features
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • UL grade 94V-0 connector insulator satisfies flammability requirements
  • 820pf capacitors reduce EMI/RFI in existing designs
  • Also available in male to female gender combinations in DB9, DB25 & DB37 sizes
  • Wired straight through for compatibility
Application
  • Data communications
  • Premise wiring retrofit
  • RS-232
  • RS-485

SKU DGFC15MF
QTY available 856
Quantity Price
1 - 24 $22.99
25 - 49 $20.69
50 - 99 $18.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $22.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov