To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

DB15/HD26 Protective Cover for Male Connectors, Pkg/10

This cover is perfect for protecting unused DB15/HD26 male ports, cables or any expensive equipment from physical damage, dirt, and dust. Made from ROHS compliant PVC, these covers attach easily and stay in place with a snug friction fit. Packaged 10 covers per bag. Color is black.

Features
  • Color is black
  • Protects unused DB15 and HD26 male ports from dirt, dust and other contaminants
  • Also available for most commonly used male and female d-sub interfaces
  • Packaged 10 covers per bag
  • PVC is ROHS compliant
Application
  • Device management
  • Data networks
  • Instrument control
  • Serial data transmission

SKU CVR15M
QTY available 174
Quantity Price
1 - 24 $13.39
25 - 49 $12.05
50 - 99 $10.71
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $13.39

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov