To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

DB25 Female Solder Connectors, Tray 50

Save time and money with these new D-Sub and HD style connector multi packs. Packed in convenient trays, these connectors are ideal for high volume production. Offered in both solder and crimp versions these connectors are perfect for all of your cable termination needs. Order online today!

Features
  • Used to terminate multi-conductor data and video cables
  • Sold in time saving, cost saving multi pack trays
  • Solder and Crimp versions are available
  • Perfect for high volume cable production
Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management

SKU SD25S-TRAY
QTY available 17
Quantity Price
1 - 9 $111.99
10 - 24 $103.03
25 - 99 $94.07
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $111.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov