To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Do-It-Yourself Kit, DB9 Male / Female

Create your own DB9 adapters with these versatile adapter kits. Kits include two snap-on covers, two solder cup connectors and mating hardware. Choose among male-male, male-female or female-female genders. Pre-stripped/tinned jumper wires are available separately, part number DIYW (pkg 25pcs).

Features
  • Also available in male-male or female-female gender combinations
  • DB9 adapter kit for user defined wiring/components
  • Snap together ABS non-shielded covers for easy assembly
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Includes 2 covers, 2 solder style d-sub connectors & mating hardware; Pre-stripped/tinned jumper wires sold separately: DIYW (25/pkg)
Application
  • Custom OEM applications
  • Data networking
  • RS-232
  • RS-485

SKU DIY9MF
QTY available 1675
Quantity Price
1 - 24 $15.79
25 - 49 $15.00
50 - 99 $14.21
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $15.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov