To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

IP67 Connector Cover for DB9 and HD15

Item # WPSD1-CVR
Availability
828
08/16/2024 * Up to 1828
Call Us * Over 1828
*Estimated Availability
Price Table
Quantity Price
1 - 24 $15.79
25 - 49 $15.00
50 - 99 $14.21
100 + Call Us
Add to Cart

Description

L-com's WPSD series of waterproof covers are perfect for protecting D-subminiature connectors from contamination and moisture. Designed for harsh environments, these protective covers can be used with L-com's WPSD series waterproof D-sub connectors to ensure IP67 rated protection. Several versions are available for the most common D-sub connector styles including DB9 (HD15), DB15 and DB25. Order online today!

Features
  • Protects unused ports from water/contaminate damage
  • Provides IP67 protection when used with WPSD waterproof D-Sub panel mount connectors
  • Durable construction ensures years of use
  • Covers are compatible w/male and female connectors
  • RoHS compliant
Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov