To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

PC Termination D-Sub Connector, DB9 Male

These DB9 male connectors can be easily soldered into through hole PCB's or used in a variety of other applications. Solder posts follow a standard footprint while gold plated contacts insure long life. Will ship immediately if in stock.

Features
  • Industry standard commercial DB9 (DE-9) male PCB style connector
  • UL94V-0 rated connector insulator satisfies flammability requirements
  • Standard mounting holes for application flexibility
  • Gold flash plating insures repeated mating cycles
  • Also available in 15, 25 and 37 position sizes
Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management

SKU SD9P-PC
QTY available 695
Quantity Price
1 - 24 $3.58
25 - 49 $3.22
50 - 99 $2.86
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $3.58

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov