Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

Plastic Armored DB9 Cable, Male/Male, 2.5 feet

These unique cables feature a plastic crush resistant jacket over our premium D-sub braid & foil shielded cable to provide protection in applications where standard cables would be damaged due to excessive force. In addition, a custom steel internal enclosure under the backshell mold provides further strength. Crush resistance is 800 PSI (Pounds per Square Inch).

Features
  • Available in 6 lengths ranging from 2.5 to 50 feet
  • DB9 male to male cable assembly with plastic protective outer jacket
  • Plastic tubing provides 800 PSI crush resistance
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Gold plated contacts provide reliable connections with repeated mating cycles
Application
  • Industrial environments
  • Industrial PCs
  • RS-232 serial communications
  • Data Networking

SKU CSPL9MM-2.5
QTY available 7
Quantity Price
1 - 24 $6.95
25 - 49 $6.60
50 - 99 $6.26
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $6.95

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov