Reversible Hardware Molded D-Sub Cable, DB15 Male / Female, 10.0 f

Item # CRMN15MF-10
Availability
3,416
Price Table
Quantity Price
1 - 24 $36.99
25 - 49 $33.29
50 - 99 $29.59
100 + Call Us
Add to Cart

Description

L-com's exclusive CRMN family of D-sub cable assemblies feature connectors with threaded inserts. This allows either metal thumbscrews or female hex standoffs to be threaded securely to each connector resulting in more flexibility to interface to ports or panel mounting the cable directly without use of an adapter. Fully shielded throughout the entire cable to prevent against data corrupting EMI/RFI. Molded backshells provide superior strain relief while robust 26 AWG conductors are wired straight through for ease of compatibility. In stock and ready to ship.

Features
  • DB15 male to female connectors; lengths range from 1 ft to 25ft; color is light gray
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Reversible mating hardware allows application flexibility and panel mounting
  • 360 degree fully shielded for protection against EMI/RFI
  • Wired straight through to connect many serial devices/peripherals
Application
  • Test and measurement applications
  • Uninterruptible power supply communications
  • Data Networking
  • RS-232 serial communications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov