To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

3.5" X 19" Blank Panel w/ 16 Universal DB15/HD26/DVI/DisplayPort Cutouts, Black

Create your own custom panel layout using L-com's pre-punched rack panels. This series of panels has pre-punched Universal DB15/HD26/DVI/DisplayPort cutouts for simple installation of Panel Mountable D-Sub Adapters/Couplers & Cable Assemblies. The Universal Punched Design allows for mounting your D-subs in either Left or Right Orientation. Screened port numbers simplify cable organization and tracking. The durable black powder coat finish resists scratches.
Optional cable management bracket PR-CMB available
Same day shipping on most items; Order online today!


Features
  • 19" x 1.75" rack panel with pre-punched Universal DB15/HD26/DVI/DisplayPort Cutouts
  • Black powder coat finish provides durability
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Screened port numbers and write-on surfaces simplify cable organization and tracking

SKU PR35DS1516B
QTY available 36
Quantity Price
1 - 24 $53.99
25 - 49 $51.29
50 - 99 $48.59
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $53.99

Key Specifications

Key Specifications