To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

3.50" Panel (Black), 32 0.5" D-Holes

Create your own custom panel layout using L-com's pre-punched rack panels. This panel has 32 pre-punched 1/2" D-Holes for simple installation of circular data, coaxial, and fiber adapters. D-holes prevent connectors from rotating in the panel making for more reliable connections. Screened port numbers and write-on surfaces simplify cable organization and tracking. The durable black powder coat finish resists scratches.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • 19" x 3.5" rack panel with pre-punched circular D-holes for coaxial, data and fiber adapters
  • Punched D-holes prevent connectors from rotating in the panel. Black powder coat finish provides durability
  • 32 0.5" D-Holes for common circular coaxial, data, and fiber connectors or adapters
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Screened port numbers and write-on surfaces simplify cable organization and tracking
Application
  • Cable management
  • Premise Wiring
  • MDF/IDF
  • Network installation

SKU PR35-32BLK
QTY available 240
Quantity Price
1 - 24 $52.99
25 - 49 $50.34
50 - 99 $47.69
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $52.99

Key Specifications

Key Specifications