To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

3.5"x19" (2U) 32 Port Keystone Slots Panel

Custom design a telecom rack panel with keystone style connectors using L-com's economical pre-punch rack panels. Each panel features pre-punched industry recognized keystone opening for installing common keystone style connectors such as Ethernet RJ45s coaxial, and fiber connectors. These 3.5-inch rack panels give a clean professional look to any installation with a durable black powder coat finish and screened port numbers. Large volume quotations are available; Contact us today!
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Pre-punched rack panel for mounting keystone style connectors and adapters
  • Screened port numbers simplify cable organization and tracking. Black powder coat finish for durability
  • Compatible with all L-com keystone connectors and adapters
  • Panels are available in either a 1.75" 12, 16 & 24 port version or a 3.5" 32 & 48 port versions.
Application
  • Data center management
  • LAN aggregation
  • Telecom

SKU PR35UT568B
QTY available 43
Quantity Price
1 - 24 $51.99
25 - 49 $49.39
50 - 99 $46.79
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $51.99

Key Specifications

Key Specifications