To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 5E Shielded RJ45 (8x8) Right Angle Keystone Coupler

An exclusive product design from L-com, the new right angle series of Category 5e, 6 and 6a couplers offer true 90° connectivity while meeting Category standards. These unique right angle keystone couplers are designed to address tight fit applications commonly seen with wall plates and some patch panel designs. These robust right angle Category Rated couplers come in C5e, C6 & C6a versions and fit standard .765" X .585" keystone openings so they can be used for myriad voice, video and data applications. Quantity discounts are available for OEM and volume requirements.

Features
  • High Performance Cat 5e right angle coupler for panel, wall plate and enclosure mounting
  • Meets or exceeds Category 5e standards
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • EIA568A/B dual wiring provides compatibility in every installation & RJ45 jacks conform to TIA-1096
  • Shielded jacks provides protection from EMI/RFI interference
Application
  • LAN
  • Premise Wiring
  • MDF/IDF
  • Ethernet

SKU TDG1026KCS-R5E
QTY available 2059
Quantity Price
1 - 24 $16.19
25 - 49 $14.57
50 - 99 $12.95
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $16.19

Key Specifications

Key Specifications