To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

8x8 Shielded Plug with Strain Relief (Stepped Load Bar)- Pkg/50

Now available is a superior shielded Cat5e RJ45 connector system that allows users to perform factory grade terminations in the field. A unique metallic strain relief provides superior cable retention and a reliable 360-degree shielding contact. The short body RJ45 connector design combined with a loading bar allows easy insertion while maintaining Category 5e twist requirements. Superior two-point contact design is compatible with solid and stranded cable. Improve your shielded cable performance by designing in L-com's shielded RJ45 connector. The TDS8PC5 features a rectangular load bar with staggered alignment and the TDS8PC5-V1 features an angular load bar with standard alignment.

Features
  • Shielded High-Performance RJ45 Plug for Demanding EMI/RFI Environments
  • Unique 360-Degree Strain Relief for Superior Shield Termination
  • Short Body Design with Load Bar simplifies Termination and Two-Point Contact works equally well with Solid or Stranded Conductors
  • EIA568 Compliant to Category 5E Performance for High-Speed Networks
  • Recommended crimp tool: HTS2700
Application
  • Premise wiring
  • Cable assembly
  • Cable repair
  • Telecommunications

SKU TDS8PC5-V1
QTY available 87
Quantity Price
1 - 9 $131.99
10 - 24 $126.71
25 - 99 $121.43
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $131.99

Key Specifications

Key Specifications